Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C321

C321

Chip Inductors

Designer's Kit, 0805HT chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.8 nH - 500 nH
  • No. of Values: 34 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C321 Refill

34 (10 of each)

0805HT (2012)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0805HT-1N8TJRC 10 1.8 5 9400 0.030 800
0805HT-2N0TJRC 10 2.0 5 11500 0.018 800
0805HT-3N9TJRC 10 3.9 5 6100 0.055 800
0805HT-4N3TJRC 10 4.3 5 6364 0.030 800
0805HT-4N7TJRC 10 4.7 5 5500 0.060 800
0805HT-5N1TJRC 10 5.1 5 6100 0.069 800
0805HT-5N6TJRC 10 5.6 5 5800 0.091 800
0805HT-6N8TJRC 10 6.8 5 4800 0.080 800
0805HT-7N5TJRC 10 7.5 5 4600 0.082 800
0805HT-8N2TJRC 10 8.2 5 4800 0.080 800
0805HT-9N1TJRC 10 9.1 5 3900 0.11 800
0805HT-10NTJRC 10 10 5 3300 0.080 800
0805HT-12NTJRC 10 12 5 3800 0.10 800
0805HT-15NTJRC 10 15 5 2950 0.10 800
0805HT-18NTJRC 10 18 5 3100 0.13 800
0805HT-20NTJRC 10 20 5 2700 0.17 800
0805HT-22NTJRC 10 22 5 2900 0.15 800
0805HT-27NTJRC 10 27 5 2450 0.19 700
0805HT-33NTJRC 10 33 5 2350 0.19 600
0805HT-39NTJRC 10 39 5 2200 0.27 600
0805HT-47NTJRC 10 47 5 2000 0.30 600
0805HT-56NTJRC 10 56 5 1850 0.39 500
0805HT-68NTJRC 10 68 5 1500 0.40 500
0805HT-82NTJRC 10 82 5 1500 0.44 500
0805HT-R10TJRC 10 100 5 1200 0.64 400
0805HT-R12TJRC 10 120 5 1150 0.68 300
0805HT-R15TJRC 10 150 5 1050 0.80 300
0805HT-R18TJRC 10 180 5 830 0.86 300
0805HT-R22TJRC 10 220 5 820 1.3 200
0805HT-R27TJRC 10 270 5 790 1.4 200
0805HT-R33TJRC 10 330 5 730 1.9 200
0805HT-R39TJRC 10 390 5 675 2.8 200
0805HT-R47TJRC 10 470 5 610 3.1 200
0805HT-R50TJRC 10 500 5 585 3.2 200