Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C320

C320

Chip Inductors

Designer's Kit, 1206CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 3.3 nH - 1.2 µH
  • No. of Values: 31 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C320 Refill

31 (10 of each)

1206CS (3216)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
1206CS-030XJRC 10 3.3 5 6.2 0.050 1000
1206CS-060XJRC 10 6.8 5 5.5 0.070 1000
1206CS-100XJRC 10 10 5 4.0 0.080 1000
1206CS-120XJRC 10 12 5 3.2 0.080 1000
1206CS-150XJRC 10 15 5 3.2 0.10 1000
1206CS-180XJRC 10 18 5 2.8 0.10 1000
1206CS-220XJRC 10 22 5 2.2 0.10 1000
1206CS-270XJRC 10 27 5 1.8 0.11 1000
1206CS-330XJRC 10 33 5 1.8 0.11 1000
1206CS-390XJRC 10 39 5 1.8 0.12 1000
1206CS-470XJRC 10 47 5 1.5 0.13 1000
1206CS-560XJRC 10 56 5 1.5 0.14 1000
1206CS-680XJRC 10 68 5 1.2 0.26 900
1206CS-820XJRC 10 82 5 1.2 0.21 900
1206CS-101XJRC 10 100 5 1.1 0.26 850
1206CS-121XJRC 10 120 5 1.1 0.26 800
1206CS-151XJRC 10 150 5 0.95 0.31 750
1206CS-181XJRC 10 180 5 0.90 0.43 700
1206CS-221XJRC 10 220 5 0.76 0.50 670
1206CS-271XJRC 10 270 5 0.73 0.56 630
1206CS-331XJRC 10 330 5 0.65 0.62 590
1206CS-391XJRC 10 390 5 0.60 0.75 530
1206CS-471XJRC 10 470 5 0.55 1.3 490
1206CS-561XJRC 10 560 5 0.47 1.3 460
1206CS-621XJRC 10 620 5 0.47 1.6 460
1206CS-681XJRC 10 680 5 0.45 1.6 430
1206CS-751XJRC 10 750 5 0.44 2.3 320
1206CS-821XJRC 10 820 5 0.42 1.8 400
1206CS-911XJRC 10 910 5 0.41 3.0 310
1206CS-102XJRC 10 1000 5 0.40 2.8 320
1206CS-122XJRC 10 1200 5 0.38 3.2 300