Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C319

C319

Air Core Inductors

Designer's Kit, Maxi Springs, 5% tol, RoHS
  • Inductance Range: 90 nH - 538 nH
  • No. of Values: 12 (8 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

15 in stock, ready to ship today.
Up to: 2 weeks lead time for high volume orders

Kit Contents for C319 Refill

12 (8 of each)

132-xxSM Series  Maxi Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (A)
132-09SMJLD 8 90 5 1140 15.0 3.5
132-10SMJLD 8 111 5 1020 15.0 3.5
132-11SMJLD 8 130 5 900 20.0 3.0
132-12SMJLD 8 169 5 875 25.0 3.0
132-13SMJLD 8 206 5 800 30.0 3.0
132-14SMJLD 8 222 5 730 35.0 3.0
132-15SMJLD 8 246 5 685 35.0 3.0
132-16SMJLD 8 307 5 660 35.0 3.0
132-17SMJLD 8 380 5 590 50.0 2.5
132-18SMJLD 8 422 5 540 60.0 2.5
132-19SMJLD 8 491 5 535 65.0 2.0
132-20SMJLD 8 538 5 490 90.0 2.0