Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C318

C318

Air Core Inductors

Designer's Kit, Midi Springs, 5% tol, RoHS
  • Inductance Range: 22 nH - 150 nH
  • No. of Values: 11 (12 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C318 Refill

11 (12 of each)

Midi Spring®  Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1812SMS-22NJLC 12 22 5 3.2 4.2 3.0
1812SMS-27NJLC 12 27 5 2.7 4.0 3.5
1812SMS-33NJLC 12 33 5 2.5 4.8 3.0
1812SMS-39NJLC 12 39 5 2.1 4.4 3.0
1812SMS-47NJLC 12 47 5 2.1 5.6 3.0
1812SMS-56NJLC 12 56 5 1.5 6.2 3.0
1812SMS-68NJLC 12 68 5 1.5 8.2 2.5
1812SMS-82NJLC 12 82 5 1.3 9.4 2.5
1812SMS-R10JLC 12 100 5 1.2 12.3 1.7
1812SMS-R12JLC 12 120 5 1.1 17.3 1.5
1812SMS-R15JLC 12 150 5 0.75 33.0 1.2