Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C303

C303

Chip Inductors

Designer's Kit, 0805CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 2.8 nH - 1.0 µH
  • No. of Values: 49 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C303 Refill

49 (10 of each)

0805CS (2012)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0805CS-020XJRC 10 2.8 5 12200 0.060 800
0805CS-3N0XJRC 10 3.0 5 12200 0.060 800
0805CS-030XJRC 10 3.3 5 12200 0.080 600
0805CS-050XJRC 10 5.6 5 5900 0.080 600
0805CS-060XJRC 10 6.8 5 5600 0.11 600
0805CS-070XJRC 10 7.5 5 4800 0.14 600
0805CS-080XJRC 10 8.2 5 4400 0.12 600
0805CS-100XJRC 10 10 5 4300 0.10 600
0805CS-120XJRC 10 12 5 4000 0.15 600
0805CS-150XJRC 10 15 5 3200 0.17 600
0805CS-180XJRC 10 18 5 3100 0.20 600
0805CS-220XJRC 10 22 5 2600 0.22 500
0805CS-240XJRC 10 24 5 2400 0.22 500
0805CS-270XJRC 10 27 5 2580 0.25 500
0805CS-330XJRC 10 33 5 2150 0.27 500
0805CS-360XJRC 10 36 5 1900 0.27 500
0805CS-390XJRC 10 39 5 2000 0.29 500
0805CS-430XJRC 10 43 5 1800 0.34 500
0805CS-470XJRC 10 47 5 1700 0.31 500
0805CS-560XJRC 10 56 5 1600 0.34 500
0805CS-680XJRC 10 68 5 1500 0.38 500
0805CS-820XJRC 10 82 5 1330 0.42 400
0805CS-910XJRC 10 91 5 1330 0.48 400
0805CS-101XJRC 10 100 5 1250 0.46 400
0805CS-111XJRC 10 110 5 1100 0.48 400
0805CS-121XJRC 10 120 5 1100 0.51 400
0805CS-151XJRC 10 150 5 920 0.56 400
0805CS-181XJRC 10 180 5 920 0.64 400
0805CS-221XJRC 10 220 5 820 0.70 400
0805CS-241XJRC 10 240 5 770 1.0 350
0805CS-271XJRC 10 270 5 730 1.0 350
0805CS-331XJRC 10 330 5 650 1.4 310
0805CS-391XJRC 10 390 5 600 1.5 290
0805CS-471XJRC 10 470 5 375 1.8 250
0805CS-561XJRC 10 560 5 330 1.9 230
0805CS-681XJRC 10 680 5 310 2.2 190
0805CS-821XJRC 10 820 5 310 2.4 180
0805CS-102XJRC 10 1000 5 180 3.2 175
0805CS-122XJRC 10 1200 5 224 3.5 156
0805CS-152XJRC 10 1500 5 82.0 1.9 200
0805CS-182XJRC 10 1800 5 69.0 2.4 250
0805CS-222XJRC 10 2200 5 105 4.0 140
0805CS-272XJRC 10 2700 5 130 4.5 175
0805CS-332XJRC 10 3300 5 110 7.5 80
0805CS-472XJRC 10 4700 5 75.0 6.2 80
0805CS-562XJRC 10 5600 5 75.0 7.0 100
0805CS-682XJRC 10 6800 5 65.0 9.8 80
0805CS-822XJRC 10 8200 5 65.0 11.0 75
0805CS-103XJRC 10 10000 5 60.0 12.0 70