Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C302

C302

Air Core Inductors

Designer's Kit, Mini Springs, 5% tol, RoHS
  • Inductance Range: 2.5 nH - 43 nH
  • No. of Values: 10 (12 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C302 Refill

10 (12 of each)

AxxT/BxxT Series  Mini Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
A01TKLC 12 2.5 10 12.5 1.1 4.0
A02TJLC 12 5.0 5 6.5 1.8 4.0
A03TJLC 12 8.0 5 5.0 2.6 4.0
A04TJLC 12 12.5 5 3.3 3.4 4.0
B06TJLC 12 17.5 5 2.2 4.5 4.0
A05TJLC 12 18.5 5 2.5 3.9 4.0
B07TJLC 12 22 5 2.1 5.2 4.0
B08TJLC 12 28 5 1.8 6.0 4.0
B09TJLC 12 35.5 5 1.5 6.8 4.0
B10TJLC 12 43 5 1.2 7.9 4.0