Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C300

Chip Inductors

Designer's Kit, 1008CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 10 nH - 8.2 µH
  • No. of Values: 40 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C300 Refill

40 (10 of each)

1008CS (2520)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1008CS-100XJRC 10 10 5 4100 0.080 1000
1008CS-120XJRC 10 12 5 3300 0.090 1000
1008CS-150XJRC 10 15 5 2500 0.10 1000
1008CS-180XJRC 10 18 5 2500 0.11 1000
1008CS-220XJRC 10 22 5 2400 0.12 1000
1008CS-270XJRC 10 27 5 1600 0.13 1000
1008CS-330XJRC 10 33 5 1600 0.14 1000
1008CS-390XJRC 10 39 5 1500 0.15 1000
1008CS-470XJRC 10 47 5 1500 0.16 1000
1008CS-560XJRC 10 56 5 1300 0.18 1000
1008CS-680XJRC 10 68 5 1300 0.20 1000
1008CS-820XJRC 10 82 5 1000 0.22 1000
1008CS-101XJRC 10 100 5 1000 0.56 650
1008CS-121XJRC 10 120 5 950 0.63 650
1008CS-151XJRC 10 150 5 850 0.70 580
1008CS-181XJRC 10 180 5 750 0.77 620
1008CS-221XJRC 10 220 5 700 0.84 500
1008CS-271XJRC 10 270 5 600 0.91 500
1008CS-331XJRC 10 330 5 570 1.1 450
1008CS-391XJRC 10 390 5 500 1.1 470
1008CS-471XJRC 10 470 5 450 1.2 470
1008CS-561XJRC 10 560 5 415 1.3 400
1008CS-621XJRC 10 620 5 375 1.4 300
1008CS-681XJRC 10 680 5 375 1.5 400
1008CS-751XJRC 10 750 5 360 1.5 360
1008CS-821XJRC 10 820 5 350 1.6 400
1008CS-911XJRC 10 910 5 320 1.7 380
1008CS-102XJRC 10 1000 5 290 1.8 370
1008CS-122XJRC 10 1200 5 250 2.0 310
1008CS-132XJRC 10 1300 5 200 2.3 310
1008CS-152XJRC 10 1500 5 200 2.3 330
1008CS-182XJRC 10 1800 5 160 2.6 300
1008CS-222XJRC 10 2200 5 160 2.8 280
1008CS-272XJRC 10 2700 5 140 3.2 290
1008CS-332XJRC 10 3300 5 110 3.4 290
1008CS-392XJRC 10 3900 5 100 3.6 260
1008CS-472XJRC 10 4700 5 90.0 4.0 260
1008CS-562XJRC 10 5600 5 20.0 4.0 240
1008CS-682XJRC 10 6800 5 40.0 4.9 200
1008CS-822XJRC 10 8200 5 90.0 6.0 170