Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C521

C521

Shielded Low Profile Inductors

Designer's Kit, XGL3020, 20% tolerance, Shielded power inductors, RoHS, halogen-free
Designer's Kit, XGL3020, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 0.10 µH - 4.5 µH
  • Current Range: 1.9 A - 14.8 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C521 Refill

13 (3 of each)

XGL3020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3020-101MEC 3 0.10 20 380 14.8 28.0
XGL3020-181MEC 3 0.18 20 230 11.0 21.8
XGL3020-281MEC 3 0.28 20 185 9.0 20.3
XGL3020-301MEC 3 0.30 20 180 7.9 18.6
XGL3020-401MEC 3 0.40 20 150 7.2 16.7
XGL3020-561MEC 3 0.56 20 120 6.2 14.0
XGL3020-681MEC 3 0.68 20 110 5.7 12.8
XGL3020-851MEC 3 0.85 20 88.0 4.8 10.3
XGL3020-102MEC 3 1.0 20 85.0 4.3 9.7
XGL3020-152MEC 3 1.5 20 68.0 3.6 7.8
XGL3020-222MEC 3 2.2 20 55.0 2.9 7.1
XGL3020-332MEC 3 3.3 20 42.0 2.4 4.8
XGL3020-452MEC 3 4.5 20 35.0 1.9 4.4