Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C518

Shielded Power Inductors

Designer's Kit, XGL1313, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 1.5 µH - 47 µH
  • Current Range: 4.7 A - 53.0 A
  • No. of Values: 11 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C518 Refill

11 (3 of each)

XGL1313 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL1313-152MED 3 1.5 20 30.0 53.0 48.7
XGL1313-222MED 3 2.2 20 25.0 46.0 45.1
XGL1313-332MED 3 3.3 20 20.0 40.0 39.7
XGL1313-472MED 3 4.7 20 16.0 35.0 36.7
XGL1313-682MED 3 6.8 20 13.0 26.5 31.0
XGL1313-822MED 3 8.2 20 12.0 25.0 28.7
XGL1313-103MED 3 10 20 10.0 23.0 26.0
XGL1313-153MED 3 15 20 8.1 17.5 21.3
XGL1313-223MED 3 22 20 7.1 15.4 17.2
XGL1313-333MED 3 33 20 5.8 11.6 12.6
XGL1313-473MED 3 47 20 5.0 9.7 9.1