Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C517

C517

Shielded Power Inductors

Designer's Kit, XGL4012, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 0.10 µH - 1.2 µH
  • Current Range: 6.0 A - 21.5 A
  • No. of Values: 7 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

10 in stock, ready to ship today.
Up to: 2 weeks lead time for high volume orders

Kit Contents for C517 Refill

7 (3 of each)

XGL4012 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4012-101MEC 3 0.10 20 270 21.5 19.7
XGL4012-221MEC 3 0.22 20 160 14.4 14.7
XGL4012-381MEC 3 0.38 20 110 10.7 12.0
XGL4012-451MEC 3 0.45 20 105 9.9 10.9
XGL4012-601MEC 3 0.60 20 88.0 8.4 9.0
XGL4012-102MEC 3 1.0 20 67.0 6.6 7.0
XGL4012-122MEC 3 1.2 20 58.0 6.0 6.6