Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C515

Shielded Power Inductors

Designer's Kit, XGL3014, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 0.082 µH - 1.8 µH
  • Current Range: 3.0 A - 16.1 A
  • No. of Values: 10 values (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C515 Refill

10 values (3 of each)

XGL3014 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3014-820MEC 3 0.082 20 430 16.1 23.5
XGL3014-101MEC 3 0.10 20 380 13.9 21.5
XGL3014-201MEC 3 0.20 20 220 8.7 15.0
XGL3014-331MEC 3 0.33 20 150 7.4 12.3
XGL3014-471MEC 3 0.47 20 120 6.0 9.3
XGL3014-651MEC 3 0.65 20 110 5.0 8.3
XGL3014-801MEC 3 0.80 20 90.0 4.5 7.9
XGL3014-102MEC 3 1.0 20 75.0 4.1 7.1
XGL3014-142MEC 3 1.4 20 60.0 3.3 5.6
XGL3014-182MEC 3 1.8 20 55.0 3.0 5.6