Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C511

Shielded Power Inductors

C511 - Designer's Kit, MSS1260H, SM power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 4700 µH
  • Current Range: 320 mA - 22.5 A
  • No. of Values: 34 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $90.00
5 $80.00
7 $70.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C511 Refill

34 (3 of each)

MSS1260H Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1260H-102MED 3 1.0 20 115 22.5 10.7
MSS1260H-152MED 3 1.5 20 82.0 18.0 9.7
MSS1260H-222MED 3 2.2 20 62.0 14.6 8.5
MSS1260H-332MED 3 3.3 20 49.0 12.3 7.9
MSS1260H-422MED 3 4.2 20 43.0 10.8 7.1
MSS1260H-562MED 3 5.6 20 38.0 9.5 6.7
MSS1260H-682MED 3 6.8 20 33.0 8.6 6.3
MSS1260H-822MED 3 8.2 20 27.5 7.8 5.7
MSS1260H-103MED 3 10 20 26.0 7.0 5.5
MSS1260H-123MED 3 12 20 23.0 6.4 5.0
MSS1260H-153MED 3 15 20 19.0 5.7 4.3
MSS1260H-183MED 3 18 20 18.5 5.3 4.0
MSS1260H-223MED 3 22 20 15.0 4.7 3.3
MSS1260H-273MED 3 27 20 14.0 4.2 3.2
MSS1260H-333MED 3 33 20 12.5 3.9 3.2
MSS1260H-393MED 3 39 20 11.0 3.6 3.0
MSS1260H-473KED 3 47 10 10.0 3.2 2.6
MSS1260H-563KED 3 56 10 9.5 3.0 2.6
MSS1260H-683KED 3 68 10 8.3 2.7 2.3
MSS1260H-823KED 3 82 10 7.6 2.5 2.0
MSS1260H-104KED 3 100 10 6.6 2.2 1.8
MSS1260H-124KED 3 120 10 5.7 2.0 1.8
MSS1260H-154KED 3 150 10 5.5 1.8 1.6
MSS1260H-184KED 3 180 10 4.8 1.7 1.4
MSS1260H-224KED 3 220 10 4.6 1.5 1.3
MSS1260H-274KED 3 270 10 4.0 1.4 1.1
MSS1260H-334KED 3 330 10 3.6 1.2 1.0
MSS1260H-394KED 3 390 10 3.4 1.1 0.98
MSS1260H-474KED 3 470 10 3.0 1.0 0.85
MSS1260H-564KED 3 560 10 2.8 0.93 0.80
MSS1260H-684KED 3 680 10 2.4 0.84 0.77
MSS1260H-824KED 3 820 10 2.3 0.76 0.66
MSS1260H-105KED 3 1000 10 2.0 0.69 0.61
MSS1260H-475KED 3 4700 10 1.0 0.32 0.29