Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C503

Shielded Power Inductors

Designer's Kit, XGL3515, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 90 nH - 2.2 µH
  • Current Range: 3.2 A - 17.8 A
  • No. of Values: 14 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C503 Refill

14 (3 of each)

XGL3515 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3515-900MEC 3 0.090 20 350 17.8 26.6
XGL3515-101MEC 3 0.10 20 320 16.8 23.4
XGL3515-181MEC 3 0.18 20 205 12.4 20.4
XGL3515-221MEC 3 0.22 20 200 11.1 16.1
XGL3515-331MEC 3 0.33 20 145 8.7 14.8
XGL3515-451MEC 3 0.45 20 120 7.4 12.9
XGL3515-561MEC 3 0.56 20 100 6.6 10.9
XGL3515-681MEC 3 0.68 20 90.0 6.4 9.5
XGL3515-821MEC 3 0.82 20 82.0 5.3 8.5
XGL3515-102MEC 3 1.0 20 72.0 4.9 7.9
XGL3515-122MEC 3 1.2 20 70.0 4.3 6.8
XGL3515-152MEC 3 1.5 20 60.0 3.9 6.1
XGL3515-182MEC 3 1.8 20 50.0 3.3 5.4
XGL3515-222MEC 3 2.2 20 45.0 3.2 5.1