Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C496

Shielded Power Inductors

Designer's Kit, XGL6030, 20% tolerance, SM power inductors, RoHS, halogen-free
Designer's  Kit, XGL6030, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 65 nH - 18 µH
  • Current Range: 4.4 A - 57.5 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $73.00
5 $65.00
7 $57.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C496 Refill

20 (3 of each)

XGL6030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6030-650MEC 3 0.065 20 400 57.5 43.0
XGL6030-181MEC 3 0.18 20 140 43.0 34.7
XGL6030-221MEC 3 0.22 20 130 39.0 32.0
XGL6030-381MEC 3 0.38 20 72.0 29.0 28.0
XGL6030-471MEC 3 0.47 20 66.0 26.5 25.0
XGL6030-681MEC 3 0.68 20 52.0 22.0 22.5
XGL6030-821MEC 3 0.82 20 50.0 21.0 21.0
XGL6030-102MEC 3 1.0 20 42.0 17.7 18.1
XGL6030-122MEC 3 1.2 20 42.0 17.3 16.5
XGL6030-152MEC 3 1.5 20 35.0 14.5 15.0
XGL6030-182MEC 3 1.8 20 33.0 13.0 14.5
XGL6030-222MEC 3 2.2 20 28.0 12.2 12.0
XGL6030-332MEC 3 3.3 20 25.0 10.4 10.5
XGL6030-472MEC 3 4.7 20 19.0 8.6 10.0
XGL6030-562MEC 3 5.6 20 18.0 8.2 8.8
XGL6030-682MEC 3 6.8 20 16.0 7.3 8.2
XGL6030-822MEC 3 8.2 20 14.0 6.5 7.1
XGL6030-103MEC 3 10 20 13.0 6.2 7.0
XGL6030-123MEC 3 12 20 12.0 5.5 6.0
XGL6030-153MEC 3 15 20 10.0 4.6 5.2
XGL6030-183MEC 3 18 20 9.5 4.4 4.7