Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C492

Shielded Power Inductors

C492 - Designer's Kit, XGL5030, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 55 nH - 22 µH
  • Current Range: 3.0 A - 53.0 A
  • No. of Values: 24 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C492 Refill

24 (3 of each)

XGL5030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL5030-550MEC 3 0.055 20 530 53.0 40.0
XGL5030-181MEC 3 0.18 20 160 30.0 31.8
XGL5030-351MEC 3 0.35 20 100 24.5 30.6
XGL5030-401MEC 3 0.40 20 88.0 23.0 25.1
XGL5030-521MEC 3 0.52 20 80.0 20.5 25.0
XGL5030-601MEC 3 0.60 20 75.0 18.7 23.0
XGL5030-651MEC 3 0.65 20 68.0 17.9 21.2
XGL5030-821MEC 3 0.82 20 56.0 16.7 21.1
XGL5030-901MEC 3 0.90 20 54.0 14.5 19.7
XGL5030-102MEC 3 1.0 20 52.0 14.0 17.8
XGL5030-122MEC 3 1.2 20 47.0 13.0 16.8
XGL5030-152MEC 3 1.5 20 43.0 12.2 15.4
XGL5030-182MEC 3 1.8 20 37.0 10.6 14.1
XGL5030-222MEC 3 2.2 20 34.0 9.4 12.9
XGL5030-332MEC 3 3.3 20 28.0 8.4 10.0
XGL5030-472MEC 3 4.7 20 23.0 6.7 8.5
XGL5030-562MEC 3 5.6 20 21.0 6.0 7.9
XGL5030-682MEC 3 6.8 20 18.0 5.5 7.3
XGL5030-822MEC 3 8.2 20 17.0 5.0 6.4
XGL5030-103MEC 3 10 20 15.0 4.5 5.7
XGL5030-123MEC 3 12 20 14.0 4.0 5.4
XGL5030-153MEC 3 15 20 12.0 3.6 4.5
XGL5030-183MEC 3 18 20 11.0 3.3 4.0
XGL5030-223MEC 3 22 20 10.0 3.0 3.6