Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C489

Shielded Power Inductors

Designer's Kit, XGL3530, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 100 nH - 6.8 µH
  • Current Range: 2.1 A - 16.5 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C489 Refill

15 (3 of each)

XGL3530 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3530-101MEC 3 0.10 20 320 16.5 27.5
XGL3530-201MEC 3 0.20 20 220 11.8 22.4
XGL3530-331MEC 3 0.33 20 160 9.1 18.5
XGL3530-451MEC 3 0.45 20 140 7.8 15.9
XGL3530-601MEC 3 0.60 20 110 7.4 14.7
XGL3530-701MEC 3 0.70 20 100 7.3 12.9
XGL3530-821MEC 3 0.82 20 95.0 6.7 12.5
XGL3530-102MEC 3 1.0 20 82.0 6.2 11.7
XGL3530-122MEC 3 1.2 20 73.0 5.6 10.4
XGL3530-152MEC 3 1.5 20 66.0 5.2 8.8
XGL3530-222MEC 3 2.2 20 52.0 4.0 7.2
XGL3530-332MEC 3 3.3 20 43.0 3.3 5.4
XGL3530-472MEC 3 4.7 20 33.0 2.7 4.5
XGL3530-562MEC 3 5.6 20 30.0 2.4 4.1
XGL3530-682MEC 3 6.8 20 28.0 2.1 3.7