Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C481

High Isolation Coupled Inductors

Designer's Kit, High Isolation Coupled Inductors LPD5030V and LPD8035V, RoHS, Halogen free
  • Inductance Range: 4.7 µH - 220 µH
  • Current Range: 240 mA - 2.7 A
  • No. of Values: 19 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C481 Refill

19 (3 of each)

LPD5030V Series  Miniature High-Isolation Transformers

Product Units included Inductance
min (µH)
Isolation
Voltage (V)
DCR max (Ω) Irms (A)
LPD5030V-472MRC 3 3.8 1000 0.32 1.9
LPD5030V-682MRC 3 5.4 1000 0.40 1.6
LPD5030V-103MRC 3 8.0 1000 0.49 1.3
LPD5030V-333MRC 3 26 1000 0.90 0.67
LPD5030V-154MRC 3 120 1000 3.8 0.31
LPD5030V-224MRC 3 176 1000 5.3 0.24

LPD8035V Series  High-Isolation Miniature Coupled Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
LPD8035V-472MRC 3 4.7 20 45.6 0.14 2.7
LPD8035V-562MRC 3 5.6 20 41.4 0.15 2.5
LPD8035V-822MRC 3 8.2 20 31.1 0.19 2.0
LPD8035V-103MRC 3 10 20 28.8 0.19 2.0
LPD8035V-223MRC 3 22 20 18.0 0.36 1.3
LPD8035V-333MRC 3 33 20 13.2 0.66 1.0
LPD8035V-473MRC 3 47 20 12.4 0.70 0.54
LPD8035V-563MRC 3 56 20 11.5 0.78 0.49
LPD8035V-683MRC 3 68 20 10.9 0.89 0.45
LPD8035V-823MRC 3 82 20 10.0 0.98 0.42
LPD8035V-104MRC 3 100 20 9.6 1.5 0.39
LPD8035V-124MRC 3 120 20 8.7 1.7 0.35
LPD8035V-154MRC 3 150 20 7.6 1.9 0.31