Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C480

Shielded Power Inductors

Designer's Kit, XEL50xx, SM Power Inductors, RoHS, Halogen free
  • Inductance Range: 100 nH - 22 µH
  • Current Range: 3.6 A - 44.0 A
  • No. of Values: 32 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $120.00
3 $116.00
5 $103.00
7 $90.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C480 Refill

32 (3 of each)

XEL5020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL5020-101MEC 3 0.10 20 209 39.0 25.0
XEL5020-221MEC 3 0.22 20 129 28.0 21.0
XEL5020-381MEC 3 0.38 20 89.0 22.0 15.0
XEL5020-681MEC 3 0.68 20 65.0 16.3 12.0
XEL5020-901MEC 3 0.90 20 57.0 13.9 10.0
XEL5020-102MEC 3 1.0 20 53.0 12.4 9.6

XEL5030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL5030-131MEC 3 0.13 20 187 44.0 35.0
XEL5030-261MEC 3 0.26 20 117 31.0 30.5
XEL5030-421MEC 3 0.42 20 84.0 23.5 25.0
XEL5030-601MEC 3 0.60 20 64.0 22.0 21.4
XEL5030-102MEC 3 1.0 20 51.0 16.9 15.4
XEL5030-122MEC 3 1.2 20 49.0 15.3 14.4
XEL5030-152MEC 3 1.5 20 45.0 15.0 12.2
XEL5030-222MEC 3 2.2 20 36.0 10.5 9.7
XEL5030-332MEC 3 3.3 20 28.0 8.4 8.1
XEL5030-472MEC 3 4.7 20 23.0 6.7 5.9

XEL5050 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL5050-141MEC 3 0.14 20 189 39.0 35.1
XEL5050-281MEC 3 0.28 20 117 28.0 30.1
XEL5050-471MEC 3 0.47 20 78.0 21.0 26.0
XEL5050-681MEC 3 0.68 20 68.0 18.2 22.0
XEL5050-901MEC 3 0.90 20 60.0 17.2 19.6
XEL5050-122MEC 3 1.2 20 51.0 15.2 17.3
XEL5050-182MEC 3 1.8 20 43.0 12.8 14.4
XEL5050-222MEC 3 2.2 20 38.0 9.5 12.1
XEL5050-332MEC 3 3.3 20 31.0 8.4 10.6
XEL5050-472MEC 3 4.7 20 24.0 7.4 8.1
XEL5050-562MEC 3 5.6 20 23.0 6.6 7.6
XEL5050-682MEC 3 6.8 20 21.0 6.0 6.4
XEL5050-822MEC 3 8.2 20 18.0 5.6 6.1
XEL5050-103MEC 3 10 20 15.0 4.9 4.9
XEL5050-153MEC 3 15 20 13.0 3.7 3.9
XEL5050-223MEC 3 22 20 11.0 3.6 3.4