Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C478

Shielded Power Inductors

Designer's Kit, XFL2006, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 100 µH
  • Current Range: 115 mA - 1.2 A
  • No. of Values: 16 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C478 Refill

16 (5 of each)

XFL2006 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2006-102MEC 3 1.0 20 170 1.2 1.2
XFL2006-222MEC 5 2.2 20 110 0.78 0.95
XFL2006-332MEC 5 3.3 20 88.0 0.66 0.72
XFL2006-472MEC 3 4.7 20 68.0 0.52 0.66
XFL2006-562MEC 5 5.6 20 61.0 0.50 0.60
XFL2006-682MEC 5 6.8 20 57.0 0.41 0.52
XFL2006-822MEC 5 8.2 20 51.0 0.39 0.49
XFL2006-103MEC 5 10 20 45.0 0.37 0.44
XFL2006-153MEC 5 15 20 37.0 0.29 0.35
XFL2006-223MEC 5 22 20 30.5 0.24 0.31
XFL2006-333MEC 5 33 20 24.0 0.18 0.21
XFL2006-473MEC 5 47 20 19.5 0.16 0.21
XFL2006-563MEC 5 56 20 16.5 0.15 0.20
XFL2006-683MEC 5 68 20 16.0 0.14 0.16
XFL2006-823MEC 5 82 20 13.5 0.12 0.17
XFL2006-104MEC 5 100 20 13.0 0.12 0.14