Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C465

Shielded Power Inductors

Designer's Kit, XEL35xx, SM power inductors, RoHS, halogen-free
  • Inductance Range: 70 nH - 1.2 µH
  • Current Range: 4.8 A - 18.5 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $62.60
5 $55.64
7 $48.69

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C465 Refill

21 (3 of each)

XEL3515 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL3515-720MEC 3 72 20 465 16.0 23.6
XEL3515-151MEC 3 150 20 270 12.5 17.5
XEL3515-221MEC 3 220 20 220 10.0 12.7
XEL3515-351MEC 3 350 20 150 8.0 11.4
XEL3515-561MEC 3 560 20 120 6.5 8.1

XEL3520 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL3520-700MEC 3 0.070 20 471 18.5 27.2
XEL3520-131MEC 3 0.13 20 294 13.8 25.4
XEL3520-201MEC 3 0.20 20 227 11.8 19.9
XEL3520-331MEC 3 0.33 20 158 8.7 13.7
XEL3520-471MEC 3 0.47 20 135 8.0 12.1
XEL3520-561MEC 3 0.56 20 129 7.3 10.1
XEL3520-801MEC 3 0.80 20 94.0 5.6 8.3
XEL3520-112MEC 3 1.1 20 80.0 5.0 5.4
XEL3520-122MEC 3 1.2 20 70.0 4.8 5.2

XEL3530 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL3530-231MEC 3 0.23 20 211 10.6 17.2
XEL3530-301MEC 3 0.30 20 173 9.2 15.3
XEL3530-401MEC 3 0.40 20 149 8.3 12.7
XEL3530-501MEC 3 0.50 20 129 7.9 11.4
XEL3530-681MEC 3 0.68 20 110 6.2 9.2
XEL3530-901MEC 3 0.90 20 95.0 5.9 8.4
XEL3530-122MEC 3 1.2 20 79.0 5.2 6.0