Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C456

C456

Power Air Core Inductors

Designer's Kit, 1010VS/1212VS/2014VS air core inductors, RoHS, halogen-free
  • Inductance Range: 22 nH - 257 nH
  • Current Range: 19.3 A - 57.0 A
  • No. of Values: 16 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C456 Refill

16 (5 of each)

1010VS, 1212VS, 2014VS Series  High Current Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (A)
1010VS-23NMEC 5 23.5 20 923 1.2 18.0
1010VS-46NMEC 5 46.5 20 526 1.6 17.9
1010VS-79NMEC 5 79 20 386 2.1 17.8
1010VS-111MEC 5 111 20 382 2.7 15.7
1010VS-141MEC 5 146 20 433 3.3 14.1
1212VS-22NMED 5 22 20 918 0.55 40.5
1212VS-42NMED 5 42 20 557 0.77 38.0
1212VS-66NMED 5 66 20 480 0.99 35.0
1212VS-90NMED 5 90 20 444 1.2 33.0
1212VS-111MED 5 117 20 399 1.4 32.0
2014VS-33NMED 5 33 20 620 0.74 32.5
2014VS-66NMED 5 66 20 413 1.0 31.5
2014VS-111MED 5 108 20 320 1.3 31.0
2014VS-151MED 5 155 20 296 1.6 29.4
2014VS-201MED 5 202 20 262 1.8 26.3
2014VS-251MED 5 257 20 230 2.2 24.9