Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C455

Shielded Power Inductors

Designer's Kit, XFL4012 / XFL4015 power inductors, 20% tol, RoHS, halogen-free
  • Inductance Range: 120 nH - 1.2 µH
  • Current Range: 4.5 A - 11.3 A
  • No. of Values: 9 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C455 Refill

9 (5 of each)

XFL4012 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL4012-121MEC 5 0.12 20 220 11.3 13.2
XFL4012-251MEC 5 0.25 20 150 9.7 11.5
XFL4012-471MEC 5 0.47 20 115 6.7 8.7
XFL4012-601MEC 5 0.60 20 95.0 6.5 7.7

XFL4015 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL4015-181MEC 5 0.18 20 150 8.5 14.5
XFL4015-331MEC 5 0.33 20 112 7.5 13.2
XFL4015-471MEC 5 0.47 20 89.0 6.6 11.2
XFL4015-701MEC 5 0.70 20 70.0 6.3 10.1
XFL4015-122MEC 5 1.2 20 61.0 4.5 7.1