Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C451

C451

Shielded Power Inductors

Designer's Kit, PFL4514/4517 power inductors, RoHS, halogen-free
  • Inductance Range: 680 nH - 22 µH
  • Current Range: 790 mA - 7.5 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C451 Refill

15 (3 of each)

PFL4514 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
PFL4514-102MEC 3 1.0 20 300 4.2 2.0
PFL4514-222MEC 3 2.2 20 240 3.0 1.5
PFL4514-472MEC 3 4.7 20 180 2.1 1.2
PFL4514-682MEC 3 6.8 20 170 1.7 1.2
PFL4514-103MEC 3 10 20 140 1.4 0.67
PFL4514-153MEC 3 15 20 110 1.1 0.58
PFL4514-223MEC 3 22 20 75.0 0.79 0.41

PFL4517 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
PFL4517-681MEC 3 0.68 20 375 6.5 2.7
PFL4517-102MEC 3 1.0 20 300 5.3 2.3
PFL4517-222MEC 3 2.2 20 235 4.2 1.8
PFL4517-332MEC 3 3.3 20 205 3.2 1.2
PFL4517-472MEC 3 4.7 20 185 3.0 1.1
PFL4517-562MEC 3 5.6 20 170 2.6 1.0
PFL4517-822MEC 3 8.2 20 150 2.3 0.69
PFL4517-103MEC 3 10 20 97.0 1.5 0.83