Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C443

C443

Shielded Power Inductors

Designer's Kit, XAL7070 power inductors, RoHS, halogen-free
  • Inductance Range: 0.16 µH - 47 µH
  • Current Range: 4.2 A - 78.0 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C443 Refill

20 (3 of each)

XAL7070 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL7070-161MEC 3 0.16 20 207 78.0 36.1
XAL7070-301MEC 3 0.30 20 135 55.6 33.4
XAL7070-551MEC 3 0.55 20 89.0 43.0 29.0
XAL7070-651MEC 3 0.65 20 74.0 40.0 26.5
XAL7070-801MEC 3 0.80 20 67.0 37.8 25.8
XAL7070-102MEC 3 1.0 20 64.0 34.8 25.0
XAL7070-122MEC 3 1.2 20 43.0 31.2 21.6
XAL7070-182MEC 3 1.8 20 43.0 25.0 21.0
XAL7070-222MEC 3 2.2 20 35.0 19.6 17.8
XAL7070-332MEC 3 3.3 20 32.0 19.4 15.1
XAL7070-472MEC 3 4.7 20 26.0 15.2 13.6
XAL7070-562MEC 3 5.6 20 21.0 13.0 11.4
XAL7070-682MEC 3 6.8 20 20.0 12.8 9.2
XAL7070-103MEC 3 10 20 11.5 7.5 9.3
XAL7070-123MEC 3 12 20 11.2 7.4 8.2
XAL7070-153MEC 3 15 20 9.7 7.0 7.4
XAL7070-183MEC 3 18 20 8.9 6.3 6.8
XAL7070-223MEC 3 22 20 8.1 5.6 6.5
XAL7070-333MEC 3 33 20 6.7 4.4 4.9
XAL7070-473MEC 3 47 20 5.7 4.2 4.1