Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C435

C435

Shielded Power Inductors

Designer's Kit, XAL10xx power inductors, RoHS, halogen-free
  • Inductance Range: 180 nH - 15 µH
  • Current Range: 15.5 A - 100 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C435 Refill

21 (3 of each)

XAL1010 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL1010-221MED 3 0.22 20 115 98.8 55.5
XAL1010-451MED 3 0.45 20 66.0 70.5 53.0
XAL1010-681MED 3 0.68 20 53.0 62.0 48.0
XAL1010-102MED 3 1.0 20 42.0 55.0 43.5
XAL1010-152MED 3 1.5 20 33.0 36.6 40.5
XAL1010-222MED 3 2.2 20 22.0 34.0 32.0
XAL1010-332MED 3 3.3 20 21.0 27.4 25.0
XAL1010-472MED 3 4.7 20 19.0 25.4 24.0
XAL1010-562MED 3 5.6 20 16.0 23.6 21.2
XAL1010-682MED 3 6.8 20 14.0 21.8 18.5
XAL1010-822MED 3 8.2 20 12.0 18.3 17.1
XAL1010-103MED 3 10 20 11.0 17.5 15.5
XAL1010-153MED 3 15 20 9.0 15.5 13.8

XAL1060 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL1060-181MEC 3 0.18 20 68.0 120 46.0
XAL1060-401MEC 3 0.40 20 60.0 82.0 36.8
XAL1060-681MEC 3 0.68 20 51.0 52.0 33.9
XAL1060-122MEC 3 1.2 20 44.0 43.0 26.3
XAL1060-152MEC 3 1.5 20 36.0 36.0 24.4
XAL1060-222MEC 3 2.2 20 25.0 32.0 20.0
XAL1060-332MEC 3 3.3 20 19.0 26.0 16.8
XAL1060-472MEC 3 4.7 20 16.0 25.0 14.0