Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C433

C433

Shielded Power Inductors

Designer's Kit, PFL1609/PFL2010 power inductors, RoHS, halogen-free
  • Inductance Range: 0.047 µH - 10 µH
  • Current Range: 130 mA - 2.8 A
  • No. of Values: 14 (20 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C433 Refill

14 (20 of each)

PFL1609 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (mA) Irms (mA)
PFL1609-47NMEW 20 0.047 20 1850 2800 3400
PFL1609-471MEW 20 0.47 20 650 1200 1300
PFL1609-561MEW 20 0.56 20 600 1100 1400
PFL1609-681MEW 20 0.68 20 520 900 1400
PFL1609-102MEW 20 1.0 20 445 760 850
PFL1609-222MEW 20 2.2 20 130 470 630
PFL1609-472MEW 20 4.7 20 60.0 370 500
PFL1609-682MEW 20 6.8 20 40.0 260 440
PFL1609-103MEW 20 10 20 35.0 215 420

PFL2010 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (mA) Irms (mA)
PFL2010-471MEC 20 0.47 20 630 1800 1900
PFL2010-681MEC 20 0.68 20 560 1500 1600
PFL2010-102MEC 20 1.0 20 347 1200 860
PFL2010-222MEC 20 2.2 20 129 790 660
PFL2010-472MEC 20 4.7 20 66.0 570 560