Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C429

C429

Shielded Power Inductors

Designer's Kit, XAL40xx power inductors, 20% tol, SMT, RoHS, halogen-free
  • Inductance Range: 220 nH - 15 µH
  • Current Range: 2.8 A - 18.7 A
  • No. of Values: 13 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C429 Refill

13 (5 of each)

XAL40xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL4020-221MEC 5 0.22 20 191 18.7 16.8
XAL4020-401MEC 5 0.40 20 145 12.5 14.0
XAL4020-601MEC 5 0.60 20 106 10.4 11.7
XAL4020-102MEC 3 1.0 20 79.0 8.7 9.6
XAL4020-122MEC 5 1.2 20 69.0 7.9 9.0
XAL4020-152MEC 5 1.5 20 64.0 7.1 7.5
XAL4020-222MEC 3 2.2 20 52.0 5.6 5.5
XAL4030-332MEC 3 3.3 20 43.0 5.9 6.6
XAL4030-472MEC 3 4.7 20 36.0 4.6 5.1
XAL4030-682MEC 5 6.8 20 29.0 3.6 3.9
XAL4040-822MEC 5 8.2 20 27.0 4.0 3.4
XAL4040-103MEC 5 10 20 24.0 3.0 3.1
XAL4040-153MEC 5 15 20 20.0 2.9 2.8