Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C421

C421 Power Inductors Designer's Kit

Designer's Kit, SER1052 power inductors, RoHS
  • Inductance Range: 800 nH - 5.7 µH
  • Current Range: 6.0 A - 25.6 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C421 Refill

13 (3 of each)

SER1052 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SER1052-801MLC 3 0.80 20 100 25.6 16.3
SER1052-102MLC 3 1.0 20 95.0 17.5 16.3
SER1052-122MLC 3 1.2 20 91.0 21.3 15.0
SER1052-132MLC 3 1.3 20 81.0 17.2 16.3
SER1052-152MLC 3 1.5 20 75.0 14.5 15.0
SER1052-182MLC 3 1.8 20 70.0 14.3 15.0
SER1052-202MLC 3 2.0 20 65.0 16.2 11.5
SER1052-222MLC 3 2.2 20 58.0 10.0 16.3
SER1052-252MLC 3 2.5 20 55.0 12.1 12.0
SER1052-322MLC 3 3.2 20 53.0 8.5 15.0
SER1052-402MLC 3 4.0 20 47.0 8.8 11.5
SER1052-432MLC 3 4.3 20 44.0 7.0 12.0
SER1052-572MLC 3 5.7 20 35.0 6.0 11.5