Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C419

Shielded Power Inductors

Designer's Kit, MSS1278T power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 1.2 A - 36.8 A
  • No. of Values: 34 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C419 Refill

34 (3 of each)

MSS1278T Series  High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1278T-102NLD 3 1.0 30 115 36.8 10.1
MSS1278T-142NLD 3 1.4 30 85.0 29.5 9.8
MSS1278T-222NLD 3 2.2 30 60.0 26.0 9.2
MSS1278T-272NLD 3 2.7 30 40.0 22.0 8.6
MSS1278T-392NLD 3 3.9 30 35.0 19.2 7.7
MSS1278T-472MLD 3 4.7 20 33.0 17.8 6.2
MSS1278T-562MLD 3 5.6 20 30.0 15.7 6.2
MSS1278T-682MLD 3 6.8 20 23.0 14.2 6.0
MSS1278T-822MLD 3 8.2 20 20.0 13.3 5.9
MSS1278T-103MLD 3 10 20 17.0 12.5 5.7
MSS1278T-123MLD 3 12 20 15.0 10.4 5.2
MSS1278T-153MLD 3 15 20 13.0 9.9 4.9
MSS1278T-183MLD 3 18 20 12.0 9.4 4.5
MSS1278T-223MLD 3 22 20 11.0 8.3 4.0
MSS1278T-273MLD 3 27 20 10.0 7.5 3.6
MSS1278T-333MLD 3 33 20 9.5 7.0 3.1
MSS1278T-393MLD 3 39 20 8.5 6.3 3.0
MSS1278T-473MLD 3 47 20 7.5 5.7 2.9
MSS1278T-563MLD 3 56 20 7.0 5.3 2.7
MSS1278T-683MLD 3 68 20 6.5 4.7 2.6
MSS1278T-823MLD 3 82 20 5.0 4.4 2.3
MSS1278T-104MLD 3 100 20 4.5 3.8 2.2
MSS1278T-124KLD 3 120 10 4.3 3.6 1.9
MSS1278T-154KLD 3 150 10 4.1 3.1 1.8
MSS1278T-184KLD 3 180 10 4.0 2.8 1.7
MSS1278T-224KLD 3 220 10 3.4 2.6 1.6
MSS1278T-274KLD 3 270 10 3.1 2.3 1.2
MSS1278T-334KLD 3 330 10 2.9 2.1 1.0
MSS1278T-394KLD 3 390 10 2.7 1.9 1.0
MSS1278T-474KLD 3 470 10 2.2 1.7 0.90
MSS1278T-564KLD 3 560 10 2.0 1.7 0.80
MSS1278T-684KLD 3 680 10 1.7 1.5 0.75
MSS1278T-824KLD 3 820 10 1.4 1.4 0.70
MSS1278T-105KLD 3 1000 10 1.3 1.2 0.68