Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C418

Shielded Power Inductors

Designer's Kit, MSS1260T power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 726 mA - 22.8 A
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C418 Refill

33 (3 of each)

MSS1260T Series  High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1260T-102NLD 3 1.0 30 100 22.8 8.0
MSS1260T-152NLD 3 1.5 30 80.0 17.6 7.6
MSS1260T-222NLD 3 2.2 30 55.0 15.1 7.3
MSS1260T-332NLD 3 3.3 30 42.0 13.1 7.0
MSS1260T-472MLD 3 4.7 20 38.0 12.0 7.0
MSS1260T-562MLD 3 5.6 20 30.0 10.4 6.4
MSS1260T-682MLD 3 6.8 20 27.0 9.4 5.9
MSS1260T-822MLD 3 8.2 20 26.0 8.0 4.8
MSS1260T-103MLD 3 10 20 22.0 7.5 4.0
MSS1260T-123MLD 3 12 20 20.0 7.1 3.7
MSS1260T-153MLD 3 15 20 18.0 6.5 3.5
MSS1260T-183MLD 3 18 20 16.0 6.0 3.3
MSS1260T-223MLD 3 22 20 15.0 5.4 3.1
MSS1260T-273MLD 3 27 20 13.0 4.7 2.9
MSS1260T-333MLD 3 33 20 12.4 4.3 2.7
MSS1260T-393MLD 3 39 20 12.0 4.1 2.6
MSS1260T-473MLD 3 47 20 11.6 3.5 2.5
MSS1260T-563MLD 3 56 20 10.5 3.3 2.4
MSS1260T-683MLD 3 68 20 10.0 3.0 2.3
MSS1260T-823MLD 3 82 20 8.6 2.7 2.2
MSS1260T-104MLD 3 100 20 7.8 2.5 2.1
MSS1260T-124KLD 3 120 10 6.8 2.3 1.9
MSS1260T-154KLD 3 150 10 6.4 2.1 1.7
MSS1260T-184KLD 3 180 10 6.1 1.8 1.6
MSS1260T-224KLD 3 220 10 5.5 1.6 1.4
MSS1260T-274KLD 3 270 10 4.3 1.5 1.5
MSS1260T-334KLD 3 330 10 4.0 1.3 1.2
MSS1260T-394KLD 3 390 10 3.6 1.3 1.1
MSS1260T-474KLD 3 470 10 3.0 1.1 0.96
MSS1260T-564KLD 3 560 10 2.8 1.0 0.88
MSS1260T-684KLD 3 680 10 2.6 0.96 0.80
MSS1260T-824KLD 3 820 10 2.5 0.85 0.73
MSS1260T-105KLD 3 1000 10 2.4 0.73 0.68