Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C417

Shielded Power Inductors

Designer's Kit, MSS1246T power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 728 mA - 22.2 A
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C417 Refill

33 (3 of each)

MSS1246T Series  High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1246T-102MLC 3 1.0 20 100 22.2 8.0
MSS1246T-152MLC 3 1.5 20 85.0 17.1 7.8
MSS1246T-272MLC 3 2.7 20 70.0 14.2 6.8
MSS1246T-332MLC 3 3.3 20 65.0 12.0 6.3
MSS1246T-472MLC 3 4.7 20 42.0 10.4 6.0
MSS1246T-562MLC 3 5.6 20 37.0 9.4 5.8
MSS1246T-682MLC 3 6.8 20 33.0 9.0 5.2
MSS1246T-822MLC 3 8.2 20 31.0 8.3 4.7
MSS1246T-103MLC 3 10 20 27.0 7.2 3.9
MSS1246T-123MLC 3 12 20 24.0 6.5 3.7
MSS1246T-153MLC 3 15 20 22.0 5.8 3.4
MSS1246T-183MLC 3 18 20 19.0 5.3 3.2
MSS1246T-223MLC 3 22 20 18.0 4.8 3.1
MSS1246T-273MLC 3 27 20 16.0 4.3 2.9
MSS1246T-333MLC 3 33 20 15.0 4.0 2.6
MSS1246T-393MLC 3 39 20 13.3 3.7 2.4
MSS1246T-473MLC 3 47 20 12.3 3.3 2.1
MSS1246T-563MLC 3 56 20 10.6 3.0 2.0
MSS1246T-683MLC 3 68 20 9.7 2.7 1.8
MSS1246T-823MLC 3 82 20 8.8 2.5 1.7
MSS1246T-104MLC 3 100 20 8.0 2.2 1.7
MSS1246T-124KLC 3 120 10 7.2 2.0 1.4
MSS1246T-154KLC 3 150 10 6.6 1.8 1.3
MSS1246T-184KLC 3 180 10 5.9 1.7 1.2
MSS1246T-224KLC 3 220 10 5.3 1.5 1.0
MSS1246T-274KLC 3 270 10 4.7 1.4 0.95
MSS1246T-334KLC 3 330 10 4.1 1.2 0.87
MSS1246T-394KLC 3 390 10 3.8 1.1 0.79
MSS1246T-474KLC 3 470 10 3.5 1.0 0.76
MSS1246T-564KLC 3 560 10 3.0 0.96 0.67
MSS1246T-684KLC 3 680 10 2.8 0.88 0.62
MSS1246T-824KLC 3 820 10 2.6 0.79 0.58
MSS1246T-105KLC 3 1000 10 2.4 0.73 0.50