Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C411

Shielded Power Inductors

Designer's Kit, MSS5121 power inductors, RoHS
  • Inductance Range: 2.2 µH - 390 µH
  • Current Range: 190 mA - 2.3 A
  • No. of Values: 26 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C411 Refill

26 (3 of each)

MSS5121 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS5121-222MLC 3 2.2 20 120 2.3 2.9
MSS5121-332MLC 3 3.3 20 90.0 2.0 2.3
MSS5121-472MLC 3 4.7 20 80.0 1.7 1.9
MSS5121-562MLC 3 5.6 20 73.0 1.5 1.8
MSS5121-682MLC 3 6.8 20 65.0 1.4 1.6
MSS5121-822MLC 3 8.2 20 55.0 1.3 1.5
MSS5121-103MLC 3 10 20 47.0 1.2 1.3
MSS5121-123MLC 3 12 20 41.0 1.1 1.2
MSS5121-153MLC 3 15 20 37.0 0.90 1.1
MSS5121-183MLC 3 18 20 35.0 0.87 1.0
MSS5121-223MLC 3 22 20 32.0 0.82 0.97
MSS5121-273MLC 3 27 20 27.0 0.74 0.85
MSS5121-333MLC 3 33 20 25.0 0.67 0.76
MSS5121-393MLC 3 39 20 23.0 0.58 0.73
MSS5121-473MLC 3 47 20 22.0 0.54 0.63
MSS5121-563MLC 3 56 20 19.0 0.49 0.60
MSS5121-683MLC 3 68 20 18.0 0.46 0.56
MSS5121-823MLC 3 82 20 15.0 0.42 0.47
MSS5121-104MLC 3 100 20 13.5 0.35 0.44
MSS5121-124MLC 3 120 20 12.0 0.32 0.42
MSS5121-154MLC 3 150 20 9.0 0.31 0.38
MSS5121-184MLC 3 180 20 8.5 0.27 0.34
MSS5121-224MLC 3 220 20 7.5 0.25 0.29
MSS5121-274MLC 3 270 20 7.0 0.22 0.27
MSS5121-334MLC 3 330 20 6.5 0.20 0.26
MSS5121-394MLC 3 390 20 5.8 0.19 0.21