Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C410

Shielded Power Inductors

Designer's Kit, MSS1246 power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 680 mA - 19.9 A
  • No. of Values: 31 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C410 Refill

31 (3 of each)

MSS1246 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1246-102MLC 3 1.0 20 100 19.9 8.0
MSS1246-332MLC 3 3.3 20 51.0 11.8 6.3
MSS1246-472MLC 3 4.7 20 42.0 9.9 6.0
MSS1246-562MLC 3 5.6 20 37.0 9.3 5.8
MSS1246-682MLC 3 6.8 20 33.0 7.8 5.2
MSS1246-822MLC 3 8.2 20 31.0 7.3 4.9
MSS1246-103MLC 3 10 20 27.0 6.8 4.2
MSS1246-123MLC 3 12 20 24.0 6.2 4.0
MSS1246-153MLC 3 15 20 22.0 5.5 3.8
MSS1246-183MLC 3 18 20 19.0 5.1 3.5
MSS1246-223MLC 3 22 20 18.0 4.5 3.4
MSS1246-273MLC 3 27 20 16.0 4.2 3.0
MSS1246-333MLC 3 33 20 15.0 3.8 2.6
MSS1246-393MLC 3 39 20 13.3 3.4 2.4
MSS1246-473MLC 3 47 20 12.3 3.2 2.1
MSS1246-563MLC 3 56 20 10.6 2.8 2.0
MSS1246-683MLC 3 68 20 9.7 2.6 1.8
MSS1246-823MLC 3 82 20 8.8 2.2 1.7
MSS1246-104MLC 3 100 20 8.0 2.0 1.6
MSS1246-124KLC 3 120 10 7.2 1.9 1.4
MSS1246-154KLC 3 150 10 6.6 1.7 1.3
MSS1246-184KLC 3 180 10 5.9 1.6 1.2
MSS1246-224KLC 3 220 10 5.3 1.4 1.0
MSS1246-274KLC 3 270 10 4.7 1.2 0.95
MSS1246-334KLC 3 330 10 4.1 1.2 0.87
MSS1246-394KLC 3 390 10 3.8 1.1 0.79
MSS1246-474KLC 3 470 10 3.5 0.98 0.76
MSS1246-564KLC 3 560 10 3.0 0.90 0.67
MSS1246-684KLC 3 680 10 2.8 0.82 0.62
MSS1246-824KLC 3 820 10 2.6 0.75 0.58
MSS1246-105KLC 3 1000 10 2.4 0.68 0.50