Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C408

Power Inductors

Designer's Kit, ME3215 power inductors, RoHS
  • Inductance Range: 1.0 µH - 100 µH
  • Current Range: 270 mA - 2.8 A
  • No. of Values: 11 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C408 Refill

11 (3 of each)

ME3215 Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
ME3215-102MLC 3 1.0 20 200 2.3 2.3
ME3215-222MLC 3 2.2 20 135 1.5 1.7
ME3215-332MLC 3 3.3 20 105 1.3 1.5
ME3215-472MLC 3 4.7 20 90.0 1.1 1.1
ME3215-103KLC 3 10 10 60.0 0.76 0.79
ME3215-153KLC 3 15 10 50.0 0.62 0.65
ME3215-223KLC 3 22 10 38.0 0.51 0.56
ME3215-333KLC 3 33 10 30.0 0.41 0.48
ME3215-473KLC 3 47 10 24.0 0.34 0.48
ME3215-683KLC 3 68 10 20.0 0.28 0.32
ME3215-104KLC 3 100 10 16.0 0.23 0.25