Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C407

C407

Shielded Low Profile Inductors

Designer's Kit, LPS5010 power inductors, RoHS, halogen-free
  • Inductance Range: 470 nH - 680 µH
  • Current Range: 100 mA - 3.4 A
  • No. of Values: 22 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C407 Refill

22 (3 of each)

LPS5010 Series   Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS5010-471MRC 3 0.47 20 290 3.4 2.7
LPS5010-821MRC 3 0.82 20 195 2.6 1.5
LPS5010-152MRC 3 1.5 20 168 1.9 1.4
LPS5010-222MRC 3 2.2 20 144 1.6 1.2
LPS5010-332MRC 3 3.3 20 105 1.3 1.1
LPS5010-472MRC 3 4.7 20 76.0 1.1 0.98
LPS5010-562MRC 3 5.6 20 75.0 1.0 0.92
LPS5010-682MRC 3 6.8 20 71.0 0.93 0.85
LPS5010-103MRC 3 10 20 51.0 0.74 0.80
LPS5010-153MRC 3 15 20 39.0 0.62 0.75
LPS5010-223MRC 3 22 20 32.0 0.53 0.62
LPS5010-333MRC 3 33 20 26.0 0.43 0.55
LPS5010-473MRC 3 47 20 20.0 0.36 0.44
LPS5010-683MRC 3 68 20 15.0 0.30 0.35
LPS5010-104MRC 3 100 20 12.0 0.24 0.28
LPS5010-124MRC 3 120 20 11.0 0.23 0.25
LPS5010-154MRC 3 150 20 9.0 0.21 0.23
LPS5010-224MRC 3 220 20 7.0 0.17 0.20
LPS5010-334MRC 3 330 20 5.5 0.14 0.19
LPS5010-474MRC 3 470 20 4.5 0.11 0.15
LPS5010-564MRC 3 560 20 4.0 0.10 0.14
LPS5010-684MRC 3 680 20 3.7 0.10 0.13