Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C405

C405

Shielded Power Inductors

Designer's Kit, EPL3015 power inductors, RoHS, halogen-free
  • Inductance Range: 900 nH - 33 µH
  • Current Range: 450 mA - 2.4 A
  • No. of Values: 11 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C405 Refill

11 (5 of each)

EPL3015 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
EPL3015-901MLC 5 0.90 20 130 2.4 2.5
EPL3015-122MLC 5 1.2 20 105 2.1 2.4
EPL3015-152MLC 5 1.5 20 100 1.9 2.1
EPL3015-222MLC 5 2.2 20 75.0 1.6 2.0
EPL3015-332MLC 5 3.3 20 55.0 1.4 1.7
EPL3015-472MLC 5 4.7 20 50.0 1.2 1.4
EPL3015-682MLC 5 6.8 20 38.0 1.0 1.2
EPL3015-103MLC 5 10 20 32.0 0.81 1.0
EPL3015-153MLC 5 15 20 26.0 0.62 0.82
EPL3015-223MLC 5 22 20 20.0 0.51 0.74
EPL3015-333MLC 5 33 20 15.5 0.45 0.59