Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C396

High Temp Inductors

Designer's Kit, DO3316T power inductors, RoHS
  • Inductance Range: 330 nH - 470 µH
  • Current Range: 500 mA - 20.0 A
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C396 Refill

33 (3 of each)

DO3316T Series  High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3316T-331MLD 3 0.33 20 200 20.0 16.0
DO3316T-681MLD 3 0.68 20 200 13.0 12.0
DO3316T-102MLD 3 1.0 20 100 11.0 10.0
DO3316T-152MLD 3 1.5 20 90.0 9.0 9.0
DO3316T-222MLD 3 2.2 20 90.0 7.8 7.4
DO3316T-272MLD 3 2.7 20 65.0 7.0 6.6
DO3316T-332MLD 3 3.3 20 60.0 6.4 5.9
DO3316T-392MLD 3 3.9 20 50.0 5.9 5.3
DO3316T-472MLD 3 4.7 20 50.0 5.4 4.8
DO3316T-562MLD 3 5.6 20 45.0 4.7 4.7
DO3316T-682MLD 3 6.8 20 43.0 4.4 4.4
DO3316T-822MLD 3 8.2 20 34.0 4.0 4.2
DO3316T-103MLD 3 10 20 31.0 3.9 3.9
DO3316T-123MLD 3 12 20 27.0 3.4 3.5
DO3316T-153MLD 3 15 20 25.0 3.1 3.1
DO3316T-183MLD 3 18 20 22.0 2.8 2.9
DO3316T-223MLD 3 22 20 18.0 2.5 2.7
DO3316T-273MLD 3 27 20 18.0 2.3 2.3
DO3316T-333MLD 3 33 20 17.0 2.0 2.1
DO3316T-393MLD 3 39 20 15.0 1.8 2.0
DO3316T-473MLD 3 47 20 14.0 1.7 1.8
DO3316T-563MLD 3 56 20 12.0 1.5 1.7
DO3316T-683MLD 3 68 20 11.0 1.4 1.5
DO3316T-823MLD 3 82 20 10.0 1.3 1.4
DO3316T-104MLD 3 100 20 9.0 1.2 1.3
DO3316T-124MLD 3 120 20 8.0 1.0 1.0
DO3316T-154MLD 3 150 20 6.0 0.90 0.90
DO3316T-184MLD 3 180 20 6.0 0.85 0.85
DO3316T-224MLD 3 220 20 5.0 0.80 0.80
DO3316T-274MLD 3 270 20 5.0 0.75 0.70
DO3316T-334MLD 3 330 20 4.5 0.60 0.60
DO3316T-394MLD 3 390 20 4.0 0.62 0.55
DO3316T-474MLD 3 470 20 3.5 0.50 0.50