Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C392

C392

Shielded Low Profile Inductors

Designer's Kit, LPS30xx power inductors, RoHS, halogen-free
  • Inductance Range: 560 nH - 33 µH
  • Current Range: 280 mA - 2.1 A
  • No. of Values: 30 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C392 Refill

30 (3 of each)

LPS3008 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3008-561MRC 3 0.56 20 330 2.1 2.0
LPS3008-801MRC 3 0.80 20 255 1.8 1.6
LPS3008-102MRC 3 1.0 20 220 1.5 1.3
LPS3008-152MRC 3 1.5 20 170 1.3 1.2
LPS3008-222MRC 3 2.2 20 150 1.1 1.1
LPS3008-332MRC 3 3.3 20 114 0.88 0.95
LPS3008-472MRC 3 4.7 20 87.0 0.74 0.80
LPS3008-682MRC 3 6.8 20 75.0 0.63 0.67
LPS3008-103MRC 3 10 20 56.0 0.52 0.56
LPS3008-223MRC 3 22 20 35.0 0.34 0.38
LPS3008-333MRC 3 33 20 23.0 0.31 0.32

LPS3010 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3010-681MRC 3 0.68 20 270 1.7 1.8
LPS3010-102MRC 3 1.0 20 230 1.6 1.5
LPS3010-152MRC 3 1.5 20 165 1.4 1.4
LPS3010-222MRC 3 2.2 20 130 1.4 1.1
LPS3010-332MRC 3 3.3 20 110 0.90 1.1
LPS3010-472MRC 3 4.7 20 92.0 0.77 0.95
LPS3010-682MRC 3 6.8 20 70.0 0.64 0.74
LPS3010-103MRC 3 10 20 58.0 0.55 0.64
LPS3010-223MRC 3 22 20 36.0 0.36 0.41
LPS3010-333MRC 3 33 20 27.0 0.28 0.35

LPS3015 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3015-102MRC 3 1.0 20 190 2.5 2.0
LPS3015-152MRC 3 1.5 20 140 2.3 1.7
LPS3015-222MRC 3 2.2 20 110 2.1 1.4
LPS3015-332MRC 3 3.3 20 90.0 1.5 1.4
LPS3015-472MRC 3 4.7 20 79.0 1.2 1.2
LPS3015-682MRC 3 6.8 20 58.0 0.89 0.90
LPS3015-103MRC 3 10 20 48.0 0.73 0.75
LPS3015-223MRC 3 22 20 30.0 0.50 0.57