Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C385

C385

Shielded Power Inductors

Designer's Kit, MSS7341 power inductors, RoHS
  • Inductance Range: 3.3 µH - 680 µH
  • Current Range: 290 mA - 3.7 A
  • No. of Values: 22 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

4 in stock, ready to ship today.
Up to: 2 weeks lead time for high volume orders

Kit Contents for C385 Refill

22 (3 of each)

MSS7341 Series  Shielded Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS7341-332NLD 3 3.3 30 85.0 3.7 5.0
MSS7341-502NLD 3 5.0 30 49.0 3.2 4.7
MSS7341-622NLD 3 6.2 30 42.0 3.0 4.3
MSS7341-742NLD 3 7.4 30 35.0 2.6 4.1
MSS7341-872NLD 3 8.7 30 33.0 2.4 3.9
MSS7341-103MLD 3 10 20 32.0 2.1 3.8
MSS7341-123MLD 3 12 20 27.0 1.9 3.3
MSS7341-153MLD 3 15 20 26.0 1.8 3.0
MSS7341-183MLD 3 18 20 25.0 1.6 2.7
MSS7341-223MLD 3 22 20 22.0 1.4 2.4
MSS7341-273MLD 3 27 20 19.0 1.2 2.1
MSS7341-333MLD 3 33 20 17.0 1.2 2.0
MSS7341-393MLD 3 39 20 15.0 1.1 1.9
MSS7341-473MLD 3 47 20 14.0 1.0 1.9
MSS7341-563MLD 3 56 20 11.0 0.87 1.6
MSS7341-683MLD 3 68 20 9.6 0.80 1.4
MSS7341-823MLD 3 82 20 8.5 0.72 1.3
MSS7341-104MLD 3 100 20 7.2 0.71 1.2
MSS7341-154MLD 3 150 20 6.0 0.58 1.1
MSS7341-224MLD 3 220 20 5.0 0.47 0.78
MSS7341-474MLD 3 470 20 3.0 0.32 0.57
MSS7341-684KLD 3 680 10 2.5 0.29 0.56