Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C380

Shielded Power Inductors

Designer's Kit, MSS1278 power inductors, RoHS
  • Inductance Range: 1.4 µH - 1000 µH
  • Current Range: 1.1 A - 30.6 A
  • No. of Values: 30 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $90.00
3 $87.00
5 $78.00
7 $68.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C380 Refill

30 (3 of each)

MSS1278 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1278-142MLD 3 1.4 20 80.0 30.6 10.0
MSS1278-472MLD 3 4.7 20 30.0 15.9 6.2
MSS1278-562MLD 3 5.6 20 24.0 14.6 6.2
MSS1278-682MLD 3 6.8 20 21.0 13.7 6.0
MSS1278-822MLD 3 8.2 20 20.0 12.3 5.9
MSS1278-103MLD 3 10 20 17.0 11.2 5.7
MSS1278-123MLD 3 12 20 15.0 10.7 5.2
MSS1278-153MLD 3 15 20 13.0 9.0 4.9
MSS1278-183MLD 3 18 20 12.0 7.7 4.5
MSS1278-223MLD 3 22 20 11.0 7.2 4.0
MSS1278-273MLD 3 27 20 10.0 7.0 3.6
MSS1278-333MLD 3 33 20 9.5 6.3 3.1
MSS1278-393MLD 3 39 20 8.5 5.8 3.0
MSS1278-473MLD 3 47 20 7.5 5.3 2.9
MSS1278-563MLD 3 56 20 7.0 4.9 2.7
MSS1278-683MLD 3 68 20 6.5 4.3 2.6
MSS1278-823MLD 3 82 20 5.0 3.8 2.3
MSS1278-104MLD 3 100 20 4.5 3.5 2.2
MSS1278-124KLD 3 120 10 4.3 3.2 1.9
MSS1278-154KLD 3 150 10 4.1 3.0 1.8
MSS1278-184KLD 3 180 10 4.0 2.7 1.7
MSS1278-224KLD 3 220 10 3.4 2.4 1.6
MSS1278-274KLD 3 270 10 3.1 2.2 1.2
MSS1278-334KLD 3 330 10 2.9 2.0 1.0
MSS1278-394KLD 3 390 10 2.7 1.9 1.0
MSS1278-474KLD 3 470 10 2.2 1.6 0.90
MSS1278-564KLD 3 560 10 2.0 1.5 0.80
MSS1278-684KLD 3 680 10 1.7 1.4 0.75
MSS1278-824KLD 3 820 10 1.4 1.3 0.70
MSS1278-105KLD 3 1000 10 1.3 1.1 0.68