Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C378

C378

Power Inductors

Designer's Kit, DO3316P power inductors, RoHS
  • Inductance Range: 1.0 µH - 3300 µH
  • Current Range: 190 mA - 9.0 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C378 Refill

21 (3 of each)

DO3316P Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3316P-102MLD 3 1.0 20 100 9.0 6.8
DO3316P-152MLD 3 1.5 20 90.0 8.0 6.4
DO3316P-222MLD 3 2.2 20 80.0 7.0 6.1
DO3316P-332MLD 3 3.3 20 65.0 6.4 5.4
DO3316P-472MLD 3 4.7 20 45.0 5.4 4.8
DO3316P-682MLD 3 6.8 20 38.0 4.6 4.4
DO3316P-103MLD 3 10 20 30.0 3.8 3.9
DO3316P-153MLD 3 15 20 27.0 3.0 3.1
DO3316P-223MLD 3 22 20 19.0 2.3 2.7
DO3316P-333MLD 3 33 20 15.0 2.0 2.1
DO3316P-473MLD 3 47 20 12.0 1.6 1.8
DO3316P-683MLD 3 68 20 10.0 1.4 1.5
DO3316P-104MLD 3 100 20 9.0 1.2 1.3
DO3316P-154MLD 3 150 20 6.0 1.0 1.0
DO3316P-224MLD 3 220 20 5.0 0.80 0.80
DO3316P-334MLD 3 330 20 4.0 0.60 0.60
DO3316P-474MLD 3 470 20 4.0 0.50 0.50
DO3316P-684MLD 3 680 20 2.0 0.40 0.40
DO3316P-105MLD 3 1000 20 2.0 0.30 0.30
DO3316P-155MLD 3 1500 20 1.7 0.29 0.27
DO3316P-335MLD 3 3300 20 1.1 0.19 0.17