Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C377

Power Inductors

Designer's Kit, DO1608C power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 100 mA - 2.9 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C377 Refill

21 (3 of each)

DO1608C Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO1608C-102MLC 3 1.0 20 130 2.9 2.7
DO1608C-152MLC 3 1.5 20 115 2.6 2.7
DO1608C-222MLC 3 2.2 20 100 2.3 2.6
DO1608C-272MLC 3 2.7 20 75.0 2.1 2.5
DO1608C-332MLC 3 3.3 20 70.0 2.0 2.2
DO1608C-472MLC 3 4.7 20 50.0 1.5 1.9
DO1608C-682MLC 3 6.8 20 45.0 1.2 1.6
DO1608C-822MLC 3 8.2 20 40.0 1.2 1.6
DO1608C-103MLC 3 10 20 35.0 1.1 1.5
DO1608C-153MLC 3 15 20 30.0 0.90 1.3
DO1608C-223MLC 3 22 20 20.0 0.70 0.95
DO1608C-333MLC 3 33 20 15.0 0.58 0.80
DO1608C-473MLC 3 47 20 14.0 0.50 0.70
DO1608C-683MLC 3 68 20 11.0 0.40 0.60
DO1608C-104MLC 3 100 20 9.0 0.31 0.50
DO1608C-154MLC 3 150 20 6.0 0.27 0.39
DO1608C-224MLC 3 220 20 5.5 0.22 0.31
DO1608C-334MLC 3 330 20 5.0 0.18 0.30
DO1608C-474MLC 3 470 20 4.0 0.16 0.26
DO1608C-684MLC 3 680 20 3.0 0.14 0.19
DO1608C-105MLC 3 1000 20 2.0 0.10 0.15