Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C376

C376

Low Profile Inductors

Designer's Kit, LPO4815 power inductors, RoHS
  • Inductance Range: 1.0 µH - 220 µH
  • Current Range: 110 mA - 1.6 A
  • No. of Values: 19 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C376 Refill

19 (3 of each)

LPO4815 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO4815-102MLC 3 1.0 20 230 1.6 1.9
LPO4815-152MLC 3 1.5 20 200 1.5 1.7
LPO4815-222MLC 3 2.2 20 150 1.1 1.5
LPO4815-332MLC 3 3.3 20 115 0.90 1.3
LPO4815-392MLC 3 3.9 20 105 0.86 1.2
LPO4815-472MLC 3 4.7 20 95.0 0.77 1.1
LPO4815-682MLC 3 6.8 20 72.0 0.65 1.0
LPO4815-822MLC 3 8.2 20 65.0 0.58 0.90
LPO4815-103KLC 3 10 10 60.0 0.50 0.85
LPO4815-123KLC 3 12 10 50.0 0.45 0.80
LPO4815-153KLC 3 15 10 45.0 0.42 0.75
LPO4815-223KLC 3 22 10 35.0 0.36 0.70
LPO4815-333KLC 3 33 10 30.0 0.28 0.65
LPO4815-393KLC 3 39 10 25.0 0.26 0.60
LPO4815-473KLC 3 47 10 25.0 0.22 0.55
LPO4815-683KLC 3 68 10 20.0 0.20 0.45
LPO4815-104KLC 3 100 10 15.0 0.15 0.36
LPO4815-154KLC 3 150 10 12.0 0.13 0.30
LPO4815-224KLC 3 220 10 10.0 0.11 0.27