Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C367

Low Profile Inductors

Designer's Kit, LPO6610 power inductors, RoHS
  • Inductance Range: 1.2 µH - 330 µH
  • Current Range: 130 mA - 2.1 A
  • No. of Values: 16 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C367 Refill

16 (3 of each)

LPO6610 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO6610-122MLC 3 1.2 20 190 2.1 1.7
LPO6610-152MLC 3 1.5 20 140 1.9 1.5
LPO6610-222MLC 3 2.2 20 115 1.6 1.4
LPO6610-332MLC 3 3.3 20 90.0 1.3 1.2
LPO6610-472MLC 3 4.7 20 88.0 1.1 1.1
LPO6610-682MLC 3 6.8 20 66.0 0.90 0.85
LPO6610-103MLC 3 10 20 55.0 0.80 0.75
LPO6610-153MLC 3 15 20 42.0 0.65 0.60
LPO6610-223MLC 3 22 20 38.0 0.50 0.52
LPO6610-333MLC 3 33 20 29.0 0.40 0.42
LPO6610-473MLC 3 47 20 22.0 0.35 0.36
LPO6610-683MLC 3 68 20 18.0 0.30 0.30
LPO6610-104MLC 3 100 20 14.0 0.25 0.26
LPO6610-154MLC 3 150 20 12.0 0.18 0.21
LPO6610-224MLC 3 220 20 10.0 0.16 0.18
LPO6610-334MLC 3 330 20 8.0 0.13 0.13