Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C366

C366

High Current Inductors

Designer's Kit, SER1590 power inductors, RoHS
  • Inductance Range: 300 nH - 1.5 µH
  • Current Range: 17.0 A - 50.0 A
  • No. of Values: 9 (4 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C366 Refill

9 (4 of each)

SER1590 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SER1590-301MLD 4 0.30 20 260 57.0 32.0
SER1590-501MLD 4 0.50 20 202 44.0 27.0
SER1590-601MLD 4 0.60 20 182 36.0 27.0
SER1590-681MLD 4 0.68 20 160 33.0 27.0
SER1590-801MLD 4 0.80 20 123 27.0 27.0
SER1590-901MLD 4 0.90 20 160 29.0 22.0
SER1590-102MLD 4 1.0 20 115 23.0 27.0
SER1590-122MLD 4 1.2 20 90.0 23.0 22.0
SER1590-152MLD 4 1.5 20 73.0 19.0 22.0