Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C365

C365

High Current Inductors

Designer's Kit, SER1360 power inductors, RoHS
  • Inductance Range: 330 nH - 10 µH
  • Current Range: 7.5 A - 43.0 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C365 Refill

13 (3 of each)

SER1360 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SER1360-331KLD 4 0.33 10 200 43.0 16.9
SER1360-651KLD 4 0.65 10 160 28.0 16.9
SER1360-102KLD 4 1.0 10 75.0 33.5 13.0
SER1360-182KLD 4 1.8 10 50.0 20.0 13.0
SER1360-272KLD 4 2.7 10 42.0 14.0 13.0
SER1360-402KLD 4 4.0 10 34.0 13.0 9.4
SER1360-472KLD 4 4.7 10 32.0 12.0 9.4
SER1360-602KLD 4 6.0 10 28.0 9.5 9.4
SER1360-802KLD 4 8.0 10 26.0 9.0 7.6
SER1360-103KLD 4 10 10 24.0 7.5 7.2