Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C364

C364

Shielded Power Inductors

Designer's Kit, MSS6132 power inductors, RoHS
  • Inductance Range: 4.7 µH - 100 µH
  • Current Range: 590 mA - 2.8 A
  • No. of Values: 17 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C364 Refill

17 (3 of each)

MSS6132 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS6132-472MLC 3 4.7 20 65.0 2.8 3.1
MSS6132-562MLC 3 5.6 20 60.0 2.7 3.0
MSS6132-682MLC 3 6.8 20 47.0 2.3 2.8
MSS6132-822MLC 3 8.2 20 45.0 2.2 2.7
MSS6132-103MLC 3 10 20 39.0 1.8 2.5
MSS6132-123MLC 3 12 20 33.0 1.7 2.4
MSS6132-153MLC 3 15 20 27.0 1.6 2.2
MSS6132-183MLC 3 18 20 24.0 1.4 2.1
MSS6132-223MLC 3 22 20 21.0 1.2 1.9
MSS6132-273MLC 3 27 20 19.0 1.2 1.8
MSS6132-333MLC 3 33 20 18.0 1.1 1.6
MSS6132-393MLC 3 39 20 17.0 0.99 1.5
MSS6132-473MLC 3 47 20 16.0 0.93 1.3
MSS6132-563MLC 3 56 20 14.0 0.79 1.2
MSS6132-683MLC 3 68 20 12.0 0.69 1.0
MSS6132-823MLC 3 82 20 10.0 0.67 0.85
MSS6132-104MLC 3 100 20 9.0 0.59 0.69