Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C363

Shielded Power Inductors

Designer's Kit, MSS6122 power inductors, RoHS
  • Inductance Range: 4.7 µH - 100 µH
  • Current Range: 400 mA - 1.8 A
  • No. of Values: 17 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C363 Refill

17 (3 of each)

MSS6122 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS6122-472MLC 3 4.7 20 65.0 1.8 2.3
MSS6122-562MLC 3 5.6 20 60.0 1.6 2.1
MSS6122-682MLC 3 6.8 20 48.0 1.5 2.0
MSS6122-822MLC 3 8.2 20 44.0 1.4 1.8
MSS6122-103MLC 3 10 20 42.0 1.2 1.7
MSS6122-123MLC 3 12 20 40.0 1.1 1.6
MSS6122-153MLC 3 15 20 38.0 1.0 1.5
MSS6122-183MLC 3 18 20 35.0 0.97 1.4
MSS6122-223MLC 3 22 20 32.0 0.82 1.3
MSS6122-273MLC 3 27 20 26.0 0.77 1.2
MSS6122-333MLC 3 33 20 22.0 0.74 1.1
MSS6122-393MLC 3 39 20 19.0 0.64 1.0
MSS6122-473MLC 3 47 20 18.0 0.60 0.90
MSS6122-563MLC 3 56 20 17.0 0.54 0.80
MSS6122-683MLC 3 68 20 16.0 0.50 0.70
MSS6122-823MLC 3 82 20 15.0 0.46 0.60
MSS6122-104MLC 3 100 20 12.0 0.40 0.50