Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C360

C360

Shielded Power Inductors

Designer's Kit, MSS1260 power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 740 mA - 22.7 A
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C360 Refill

33 (3 of each)

MSS1260 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1260-102NLD 3 1.0 30 100 22.7 8.0
MSS1260-152NLD 3 1.5 30 80.0 17.6 7.5
MSS1260-222NLD 3 2.2 30 55.0 13.9 7.0
MSS1260-332NLD 3 3.3 30 42.0 12.5 7.0
MSS1260-472MLD 3 4.7 20 33.0 10.8 7.0
MSS1260-562MLD 3 5.6 20 30.0 9.7 6.4
MSS1260-682MLD 3 6.8 20 27.0 8.8 5.9
MSS1260-822MLD 3 8.2 20 26.0 8.5 4.8
MSS1260-103MLD 3 10 20 22.0 7.4 4.0
MSS1260-123MLD 3 12 20 20.0 6.4 3.7
MSS1260-153MLD 3 15 20 18.0 5.8 3.5
MSS1260-183MLD 3 18 20 16.0 5.6 3.3
MSS1260-223MLD 3 22 20 15.0 5.0 3.1
MSS1260-273MLD 3 27 20 13.0 4.3 2.9
MSS1260-333MLD 3 33 20 12.0 4.0 2.7
MSS1260-393MLD 3 39 20 12.0 3.8 2.6
MSS1260-473MLD 3 47 20 12.0 3.3 2.5
MSS1260-563MLD 3 56 20 10.0 3.1 2.4
MSS1260-683MLD 3 68 20 10.0 2.9 2.3
MSS1260-823MLD 3 82 20 9.0 2.6 2.2
MSS1260-104MLD 3 100 20 8.0 2.3 2.1
MSS1260-124KLD 3 120 10 7.0 2.1 1.9
MSS1260-154KLD 3 150 10 6.0 2.0 1.7
MSS1260-184KLD 3 180 10 6.0 1.7 1.6
MSS1260-224KLD 3 220 10 6.0 1.6 1.4
MSS1260-274KLD 3 270 10 4.0 1.4 1.5
MSS1260-334KLD 3 330 10 4.0 1.2 1.2
MSS1260-394KLD 3 390 10 4.0 1.2 1.1
MSS1260-474KLD 3 470 10 3.0 1.1 0.96
MSS1260-564KLD 3 560 10 3.0 1.0 0.88
MSS1260-684KLD 3 680 10 3.0 0.92 0.80
MSS1260-824KLD 3 820 10 2.0 0.81 0.73
MSS1260-105KLD 3 1000 10 2.0 0.74 0.68