Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C359

C359

Shielded Power Inductors

Designer's Kit, MOS6020 power inductors, RoHS
  • Inductance Range: 2.2 µH - 470 µH
  • Current Range: 190 mA - 3.6 A
  • No. of Values: 16 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C359 Refill

16 (3 of each)

MOS6020 Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MOS6020-222MLC 3 2.2 20 110 3.6 4.1
MOS6020-332MLC 3 3.3 20 85.0 2.5 3.6
MOS6020-472MLC 3 4.7 20 60.0 1.9 3.1
MOS6020-682MLC 3 6.8 20 55.0 1.7 2.7
MOS6020-822MLC 3 8.2 20 45.0 1.3 2.2
MOS6020-103MLC 3 10 20 36.0 1.1 2.2
MOS6020-153MLC 3 15 20 30.0 1.0 1.8
MOS6020-223MLC 3 22 20 22.0 0.97 1.4
MOS6020-333MLC 3 33 20 20.0 0.74 1.1
MOS6020-473MLC 3 47 20 16.0 0.62 0.70
MOS6020-683MLC 3 68 20 15.0 0.51 0.63
MOS6020-104MLC 3 100 20 13.0 0.44 0.56
MOS6020-154MLC 3 150 20 10.0 0.33 0.49
MOS6020-224MLC 3 220 20 8.0 0.28 0.42
MOS6020-334MLC 3 330 20 7.0 0.24 0.35
MOS6020-474MLC 3 470 20 5.0 0.19 0.29